??
CAD model selection
Concrete Kerb
HELP_VARIABLE
Company
ZinCo
Description
Concrete Kerb
Bill of material
Concrete Kerb
Article Number
5025
LOD Level
LOD Info
LOD-level 200 is meant for the export
Length of stone
500 mm
Leg length
ca. 250 x 300 mm
Leg thickness at its ends
45 mm
Material
Concrete
Weight
28.5 kg
INFO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Concrete_Kerb+accessories_UK.pdf
Customs Tariff Number
68109100
Preview - Generation
Preview
3D
Dimension
2D